background-waves

DSA30I100PA

Product Status| Activei

DSA30I100PA

Power Diode Discretes-Schottky TO-220AC | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
100
TC (°C)
150
TVJM (°C)
175
RthJC (K/W)
0.85
IFAV [Diode] (A)
30
Package Type
TO-220AC

DSA30I100PA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSA30I100PAPower Diode Discretes-Schottky TO-220ACPdf IconREACH_SVHC Declaration (Contain)_DSA30I100PAContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.