background-waves

DSA80C100PB

Product Status| Activei

DSA80C100PB

Pwr Diode Disc-SchottkyTO-220AB/TO-220FP | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
100
TC (°C)
150
TVJM (°C)
175
RthJC (K/W)
0.6
IFAV [Diode] (A)
40
Package Type
TO-220AB

DSA80C100PB Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSA80C100PBPwr Diode Disc-SchottkyTO-220AB/TO-220FPPdf IconREACH_SVHC Declaration (Contain)_DSA80C100PBContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.