background-waves

DSS10-01A

Product Status| Activei

DSS10-01A

Power Diode Discretes-Schottky TO-220AC | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
100
TC (°C)
160
TVJM (°C)
175
RthJC (K/W)
1.7
IFAV [Diode] (A)
10
Package Type
TO-220AC

DSS10-01A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSS10-01APower Diode Discretes-Schottky TO-220ACPdf IconREACH_SVHC Declaration (Contain)_DSS10-01AContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.