background-waves

DSS16-0045AS

Product Status| Activei

DSS16-0045AS

Power Diode Discretes-Schottky TO-263D2 | Series: Schottky Low leakage
info
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
45
TC (°C)
160
TVJM (°C)
175
RthJC (K/W)
1.4
IFAV [Diode] (A)
16
Package Type
TO-263AB (D2Pak)

DSS16-0045AS Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSS16-0045AS-TRLPower Diode Discretes-Schottky TO-263D2
DSS16-0045AS-TUBPower Diode Discretes-Schottky TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.