background-waves

DSSK20-015A

Product Status| Activei

DSSK20-015A

Pwr Diode Disc-SchottkyTO-220AB/TO-220FP | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
150
TC (°C)
165
TVJM (°C)
175
RthJC (K/W)
1.4
IFAV [Diode] (A)
10
Package Type
TO-220AB

DSSK20-015A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSSK20-015APwr Diode Disc-SchottkyTO-220AB/TO-220FPPdf IconREACH_SVHC Declaration (Contain)_DSSK20-015AContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.