background-waves

DSSK60-015A

Product Status| Activei

DSSK60-015A

Power Diode Discretes-Schottky TO-247AD | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
150
TC (°C)
155
TVJM (°C)
175
RthJC (K/W)
0.8
IFAV [Diode] (A)
30
Package Type
TO-247AD

DSSK60-015A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSSK60-015APower Diode Discretes-Schottky TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.