background-waves

DSSK60-02A

Product Status| Activei

DSSK60-02A

Power Diode Discretes-Schottky TO-247AD | Series: Schottky Low leakage
The Schottky Low leakage series offers various packages with improved leakage currents and breakdown voltages up to 200V.
PropertyValue
Status
Active
VRRM [Rect] (V)
200
TC (°C)
140
TVJM (°C)
175
RthJC (K/W)
0.8
IFAV [Diode] (A)
30
Package Type
TO-247AD

DSSK60-02A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSSK60-02APower Diode Discretes-Schottky TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.