background-waves

DSB15IM30UC

Product Status| Activei

DSB15IM30UC

Power Diode Discretes-Schottky TO-252D | Series: Schottky Low Vf
info
The Schottky Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 150V.
PropertyValue
Status
Active
VRRM [Rect] (V)
30
TC (°C)
130
TVJM (°C)
150
RthJC (K/W)
2
IFAV [Diode] (A)
15
Package Type
TO-252AA (DPak)

DSB15IM30UC Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSB15IM30UC-TRLPower Diode Discretes-Schottky TO-252D
DSB15IM30UC-TUBPower Diode Discretes-Schottky TO-252D

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.