background-waves

DSB20C60PN

Product Status| Activei

DSB20C60PN

Pwr Diode Disc-SchottkyTO-220AB/TO-220FP | Series: Schottky Low Vf
The Schottky Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 150V.
PropertyValue
Status
Active
VRRM [Rect] (V)
60
TC (°C)
110
TVJM (°C)
150
RthJC (K/W)
4.5
IFAV [Diode] (A)
10
Package Type
TO-220ABFP

DSB20C60PN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSB20C60PNPwr Diode Disc-SchottkyTO-220AB/TO-220FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.