background-waves

DSB60C30HB

Product Status| Obsoletei

DSB60C30HB

Power Diode Discretes-Schottky TO-247AD | Series: Schottky Low Vf
The Schottky Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 150V.
PropertyValue
Status
Obsolete
VRRM [Rect] (V)
30
TC (°C)
130
TVJM (°C)
150
RthJC (K/W)
0.95
IFAV [Diode] (A)
30
Package Type
TO-247AD

DSB60C30HB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSB60C30HBPower Diode Discretes-Schottky TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.