background-waves

DSB60C45PB

Product Status| Activei

DSB60C45PB

Pwr Diode Disc-SchottkyTO-220AB/TO-220FP | Series: Schottky Low Vf
The Schottky Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 150V.
PropertyValue
Status
Active
VRRM [Rect] (V)
45
TC (°C)
125
TVJM (°C)
150
RthJC (K/W)
0.85
IFAV [Diode] (A)
30
Package Type
TO-220AB

DSB60C45PB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSB60C45PBPwr Diode Disc-SchottkyTO-220AB/TO-220FP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.