background-waves

DSSK80-0025B

Product Status| Activei

DSSK80-0025B

Power Diode Discretes-Schottky TO-247AD | Series: Schottky Low Vf
The Schottky Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 150V.
PropertyValue
Status
Active
VRRM [Rect] (V)
25
TC (°C)
130
TVJM (°C)
150
RthJC (K/W)
0.8
IFAV [Diode] (A)
40
Package Type
TO-247AD

DSSK80-0025B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSSK80-0025BPower Diode Discretes-Schottky TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.