background-waves

DCK10I1200UZ

Product Status| Activei

DCK10I1200UZ

SiC Diode in TO252-2L | Series: SiC Schottky Diodes
info
PropertyValue
VRRM (V)
1200
IF(AV)
10
Peak Forward Surge Current IFSM (A)
72
QC (nC)
59
TJ Max (°C)
175
Vf (V)
1.48
Configuration
Single
AEC-Q101 Qualified
No
  • High surge current capacity
  • Extremely short reverse recovery time
  • Extremely fast, temperature-independent switching behaviour
  • Zero reverse recovery current
  • Low forward voltage drop
  • Maximum virtual junction temperature of 175 ⁰C
  • Improved operational reliability under transient events
  • Suitable for high frequency switching applications
  • Reduced thermal management effort
  • Increased system power density
  • Improved system efficiency
  • Enhanced performance in high temperature environments

DCK10I1200UZ Applications

Highlights Section

  • PV inverters
  • Switch mode power supplies
  • Power factor correction
  • Battery chargers
  • Telecom / Server SMPS
  • Battery-powered portable devices

DCK10I1200UZ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCK10I1200UZSiC Diode in TO252-2L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.