background-waves

DCK40I1200HA

Product Status| Activei

DCK40I1200HA

SiC Diode in TO247-2L | Series: SiC Schottky Diodes
info
This series of silicon carbide (SiC) Schottky diodes has neg­ligible reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C. These diodes series are ideal for applications where improvements in efficiency, reliability, and thermal management are desired.
PropertyValue
VRRM (V)
1200
IF(AV)
40
Peak Forward Surge Current IFSM (A)
260
QC (nC)
192
TJ Max (°C)
175
Vf (V)
1.48
Configuration
Single
AEC-Q101 Qualified
No
  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175°C maximum operating junction temperature
  • Excellent surge capability
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes
  • MSL 1 rated

DCK40I1200HA Applications

Highlights Section

  • Boost diodes in PFC or DC/DC stages
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives
  • Battery chargers
  • High speed rectification

DCK40I1200HA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCK40I1200HASiC Diode in TO247-2L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.