background-waves

LSIC2SD065D40CC

Product Status| Activei

LSIC2SD065D40CC

"650V,2x20A SiC Diodes in TO-2632L" | Series: SiC Schottky Diodes
info
This series of silicon carbide (SiC) Schottky diodes has neg­ligible reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C. These diodes series are ideal for applications where improvements in efficiency, reliability, and thermal management are desired.
PropertyValue
VRRM (V)
650
IF(AV)
48
Peak Forward Surge Current IFSM (A)
95
QC (nC)
63
TJ Max (°C)
175
Vf (V)
1.5
Configuration
Common Cathode
Qualification_Diode
Industrial
  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175°C maximum operating junction temperature
  • Excellent surge capability
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes
  • MSL 1 rated

LSIC2SD065D40CC Applications

Highlights Section

  • Boost diodes in PFC or DC/DC stages
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives
  • Battery chargers
  • High speed rectification

LSIC2SD065D40CC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LSIC2SD065D40CC"650V,2x20A SiC Diodes in TO-2632L"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.