background-waves

MDD310-20N1

Product Status| Activei

MDD310-20N1

Bipolar Module - Diode Y2-DCB | Series: Dual Diodes
PropertyValue
Status
Active
VRRM [Rect] (V)
2000
TC (°C)
100
IFSM (A)
11500
TVJM (°C)
150
VFO (V)
0.75
rF (mΩ)
0.63
RthJC (K/W)
0.13
RthCH (K/W)
0.04
IFAV [Diode] (A)
300
Package Type
Y2-DCB

MDD310-20N1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MDD310-20N1Bipolar Module - Diode Y2-DCB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.