background-waves

MDD95-08N1B

Product Status| Activei

MDD95-08N1B

Bipolar Module - Diode TO-240AA | Series: Dual Diodes
PropertyValue
Status
Active
VRRM [Rect] (V)
800
TC (°C)
100
IFSM (A)
2800
TVJM (°C)
150
VFO (V)
0.75
rF (mΩ)
1.95
RthJC (K/W)
0.26
RthCH (K/W)
0.2
IFAV [Diode] (A)
120
Package Type
TO-240AA

MDD95-08N1B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MDD95-08N1BBipolar Module - Diode TO-240AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.