background-waves

MDMA280P1600YD

Product Status| Activei

MDMA280P1600YD

Bipolar Module - Diode Y4-M5/6 | Series: Dual Diodes
PropertyValue
Status
Active
VRRM [Rect] (V)
1600
TC (°C)
100
IFSM (A)
10500
TVJM (°C)
150
VFO (V)
0.74
rF (mΩ)
1
RthJC (K/W)
0.13
RthCH (K/W)
0.06
IFAV [Diode] (A)
280
Package Type
Y4-M6

MDMA280P1600YD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MDMA280P1600YDBipolar Module - Diode Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.