background-waves

DSEI2X161-12P

Product Status| Activei

DSEI2X161-12P

Bipolar Module - Diode ECO-PAC2 | Series: Fast Dual Diode
The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
128
TC (°C)
70
IFSM (A)
1200
TVJM (°C)
150
RthJC (K/W)
0.29
RthCH (K/W)
0.2
trr (ns)
40
di/dt (A/µs)
200
Package Type
ECO-PAC2

DSEI2X161-12P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI2X161-12PBipolar Module - Diode ECO-PAC2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.