background-waves

DSEI2X61-06P

Product Status| Activei

DSEI2X61-06P

Bipolar Module - Diode ECO-PAC1 | Series: Fast Dual Diode
The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
60
TC (°C)
75
IFSM (A)
550
TVJM (°C)
150
RthJC (K/W)
0.7
RthCH (K/W)
0.1
trr (ns)
100
IRM (A)
10
di/dt (A/µs)
400
Package Type
ECO-PAC1

DSEI2X61-06P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DSEI2X61-06PBipolar Module - Diode ECO-PAC1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.