background-waves

MEK350-02DA

Product Status| Activei

MEK350-02DA

Bipolar Module - Diode Y4-M5/6 | Series: Fast Dual Diode
The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
200
IFAV [Diode] (A)
356
TC (°C)
75
IFSM (A)
2400
TVJM (°C)
150
RthJC (K/W)
0.143
RthCH (K/W)
0.085
trr (ns)
100
IRM (A)
9
di/dt (A/µs)
200
Package Type
Y4-M6

MEK350-02DA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MEK350-02DABipolar Module - Diode Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.