background-waves

MEK600-04DA

Product Status| Activei

MEK600-04DA

Bipolar Module - Diode Y4-M5/6 | Series: Fast Dual Diode
The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
400
IFAV [Diode] (A)
300
TC (°C)
95
IFSM (A)
3000
TVJM (°C)
150
RthJC (K/W)
0.11
RthCH (K/W)
0.08
trr (ns)
60
IRM (A)
29
di/dt (A/µs)
400
Package Type
Y4-M6

MEK600-04DA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MEK600-04DABipolar Module - Diode Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.