background-waves

MPK95-06DA

Product Status| Activei

MPK95-06DA

Bipolar Module - Diode TO-240AA | Series: Fast Dual Diode
The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
95
TC (°C)
110
IFSM (A)
1200
TVJM (°C)
150
RthJC (K/W)
0.575
RthCH (K/W)
0.1
trr (ns)
35
IRM (A)
4
di/dt (A/µs)
300
Package Type
TO-240AA

MPK95-06DA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MPK95-06DABipolar Module - Diode TO-240AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.