background-waves

MEO450-12DA

Product Status| Activei

MEO450-12DA

Bipolar Module - Diode Y4-M5/6 | Series: Fast Single Diode
The Fast Single Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
453
TC (°C)
75
IFSM (A)
4800
TVJM (°C)
150
RthJC (K/W)
0.071
RthCH (K/W)
0.043
trr (ns)
250
IRM (A)
80
di/dt (A/µs)
800

MEO450-12DA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MEO450-12DABipolar Module - Diode Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.