The Littelfuse range of isolated base pressure contact thyristor and diode modules, designed to industry standard outlines, is perfect for all your needs. All devices offer full pressure contact construction for maximum reliability and performance at rated current. These products have a VRRM/VDRM between 1200V to 3600V and are available in single diode/single thyristor options.
The range of easy mount module assemblies, which can be supplied either with the diodes ready mounted or as kits, allows for easy mounting of rectifier diodes to cooling fins using four bolts. The diodes are single side mounted directly to a copper base plate pre-drilled with the four bolt holes. Diodes can be either anode or cathode side down, with three versions available suitable for 34mm to 50mm electrode devices. An extensive range of ‘standard’ parts is available, with the mounting hole positions compatible with the now obsolete range of flat based rectifiers previously offered by a number of manufacturers.