background-waves

VBE26-06NO7

Product Status| Activei

VBE26-06NO7

Bipolar Module - Diode ECO-PAC1 | Series: Fast Single Phase Bridges
The Fast Single Phase Bridges series offers various packages and breakdown voltages up to 1200V. Utilizing HiPerFRED dies enables very fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
44
TC (°C)
85
IFSM (A)
110
TVJM (°C)
150
RthJC (K/W)
1.6
RthCH (K/W)
0.3
trr (ns)
35
IRM (A)
4
di/dt (A/µs)
200
Package Type
ECO-PAC1

VBE26-06NO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
VBE26-06NO7Bipolar Module - Diode ECO-PAC1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.