Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
Select Language
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Link has been copied to clipboard
Series: X2-Class Boost Topology
600V Power MOSFETs with Co-Pack FRED Diode
Share
Product Status
|
Active
i
Overview
Parts
Applications
Resources
Models & Drawings
Contact Us
Disclaimer Notice
Package:
Isolation Voltage: 2500 V~
Industry convenient Outline
RoHS compliant
Epoxy meets UL 94V-0
Soldering Pins for PCB Mounting
Backside: DCB Ceramic
Reduced Weight
Advanced Power Cycling
Low Drain to Tab
Capacitance (< 40 pF)
Features
MOSFET
Low RDS(ON) and QG
Fast Switching
Robust Design
Avalanche Rated
HiPerDynFRED
High Performance Dynamic Fast Recovery Diode
Consisting of series connected diodes
Enhanced dynamic behavior for high frequency operation
X2-Class Boost Topology Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Filters
X2-Class Boost Topology Applications
Highlights Section
Power Factor Correction (PFC)
Switch - Mode Power Supplies (SMPS)
Uninterruptible Power Suppies (UPS)
Series: X2-Class Boost Topology Resources
Technical Documents
Models, Drawings & Reports
Littelfuse Discrete Power MOSFET Datasheet Explanation Application Note
Partner ECAD Models