background-waves

MXB12R600DPHFC

Product Status| Activei

MXB12R600DPHFC

X2 CLASS MOSFET BOOST IN I4-PAC 5 LEAD | Series: X2-Class Boost Topology
info

Package:

  • Isolation Voltage: 2500 V~
  • Industry convenient Outline
  • RoHS compliant
  • Epoxy meets UL 94V-0
  • Soldering Pins for PCB Mounting
  • Backside: DCB Ceramic
  • Reduced Weight
  • Advanced Power Cycling
  • Low Drain to Tab
  • Capacitance (< 40 pF)
PropertyValue
Voltage Rating (V)
600
VDSS (V)
600
RDS(ON),max @ 25 °C (Ω)
0.16
ID, cont @ 25 °C (A)
18
Gate Charge (nC)
37
RthJC (K/W)
0.95
Configuration
Boost
CISS (pF)
2190
trr,typ (ns)
145
PD (W)
130
AEC-Q101 Qualified
No
VISOL,RMS (V)
2500
  • MOSFET
  • Low RDS(ON) and QG
  • Fast Switching
  • Robust Design
  • Avalanche Rated
  • HiPerDynFRED
  • High Performance Dynamic Fast Recovery Diode
  • Consisting of series connected diodes
  • Enhanced dynamic behavior for high frequency operation

MXB12R600DPHFC Applications

Highlights Section

  • Power Factor Correction (PFC)
  • Switch - Mode Power Supplies (SMPS)
  • Uninterruptible Power Suppies (UPS)

MXB12R600DPHFC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MXB12R600DPHFCX2 CLASS MOSFET BOOST IN I4-PAC 5 LEAD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.