background-waves

MCMA140PD1800TB

Product Status| Activei

MCMA140PD1800TB

Bipolar Module - Thyristor TO-240AA | Series: Thyristor-Diode
info
The Thyristor-Diode Modules Portfolio offers various packages and breakdown voltages up to 2200V.
PropertyValue
ITAV (A)
140
VRRM / VDRM (V)
1800
TC (°C)
85
ITSM (A)
2400
(dv/dt)cr (V/µs)
1000
TVJM (°C)
140
VT0 (V)
0.85
rT (mΩ)
2.8
RthJC [Thy] (K/W)
0.22
RthCH (K/W)
0.2

MCMA140PD1800TB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCMA140PD1800TBBipolar Module - Thyristor TO-240AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.