background-waves

MCC200-14IO1

Product Status| Activei

MCC200-14IO1

Bipolar Module - Thyristor Y4-M5/6 | Series: Dual Thyristors
The Dual Thyristor Modules Portfolio offers various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM / VDRM (V)
1400
ITSM (A)
8000
ITAV (A)
216
(dv/dt)cr (V/µs)
1000
TC (°C)
85
TVJM (°C)
125
VT0 (V)
0.8
rT (mΩ)
1.4
RthJC [Thy] (K/W)
0.13
RthCH (K/W)
0.05
Package Type
Y4-M6

MCC200-14IO1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCC200-14IO1Bipolar Module - Thyristor Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.