background-waves

MCMA265P1600KA

Product Status| Activei

MCMA265P1600KA

Bipolar Module - Thyristor Y1-CU | Series: Dual Thyristors
The Dual Thyristor Modules Portfolio offers various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM / VDRM (V)
1600
ITSM (A)
8500
ITAV (A)
260
(dv/dt)cr (V/µs)
1000
TC (°C)
85
TVJM (°C)
140
VT0 (V)
0.8
rT (mΩ)
0.75
RthJC [Thy] (K/W)
0.16
RthCH (K/W)
0.04
Package Type
Y1-CU

MCMA265P1600KA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCMA265P1600KABipolar Module - Thyristor Y1-CU

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.