background-waves

MCMA700P1600CA

Product Status| Activei

MCMA700P1600CA

Bipolar Module - Thyristor ComPack | Series: Dual Thyristors
The Dual Thyristor Modules Portfolio offers various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM / VDRM (V)
1600
ITSM (A)
19000
ITAV (A)
700
(dv/dt)cr (V/µs)
1000
TC (°C)
85
TVJM (°C)
140
VT0 (V)
0.82
rT (mΩ)
0.4
RthJC [Thy] (K/W)
0.05
RthCH (K/W)
0.02
Package Type
ComPack

MCMA700P1600CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCMA700P1600CABipolar Module - Thyristor ComPack

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.