background-waves

MCNA220P2200YA

Product Status| Activei

MCNA220P2200YA

Bipolar Module - Thyristor Y4-M5/6 | Series: Dual Thyristors
The Dual Thyristor Modules Portfolio offers various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM / VDRM (V)
2200
ITSM (A)
7200
ITAV (A)
220
(dv/dt)cr (V/µs)
1000
TC (°C)
85
TVJM (°C)
140
VT0 (V)
0.84
rT (mΩ)
1.5
RthJC [Thy] (K/W)
0.13
RthCH (K/W)
0.07
Package Type
Y4-M6

MCNA220P2200YA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCNA220P2200YABipolar Module - Thyristor Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.