background-waves

MCNA650P2200CA

Product Status| Activei

MCNA650P2200CA

Bipolar Module - Thyristor ComPack | Series: Dual Thyristors
The Dual Thyristor Modules Portfolio offers various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM / VDRM (V)
2200
ITSM (A)
16000
ITAV (A)
650
(dv/dt)cr (V/µs)
1000
TC (°C)
85
TVJM (°C)
140
VT0 (V)
0.75
rT (mΩ)
0.63
RthJC [Thy] (K/W)
0.045
RthCH (K/W)
0.02
Package Type
ComPack

MCNA650P2200CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCNA650P2200CABipolar Module - Thyristor ComPack

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.