background-waves

MCNA75P2200TA

Product Status| Activei

MCNA75P2200TA

Bipolar Module - Thyristor TO-240AA | Series: Dual Thyristors
The Dual Thyristor Modules Portfolio offers various packages and breakdown voltages up to 2200V.
PropertyValue
VRRM / VDRM (V)
2200
ITSM (A)
1400
ITAV (A)
75
(dv/dt)cr (V/µs)
1000
TC (°C)
85
TVJM (°C)
140
VT0 (V)
0.84
rT (mΩ)
5
RthJC [Thy] (K/W)
0.38
RthCH (K/W)
0.2
Package Type
TO-240AA-1B

MCNA75P2200TA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCNA75P2200TABipolar Module - Thyristor TO-240AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.