background-waves

CPC1966BX8

Product Status| Obsoletei

CPC1966BX8

800V 3A 1-FORM-A OPTO SCR NON-ZERO CROSS | Series: Rapid Turn-On Devices
info

The OptoMOS® line of Rapid Turn-On AC Power Relays utilize dual power SCR outputs and provide blocking voltages of up to 800V##sub

/sub##. The input and output circuits are optically coupled to provide up to 5000VRMS of galvanic isolation and noise immunity between control and load circuits. Long life and environmental integrity make these power switches ideal for controlling a variety of AC circuits in industrial environments where electromagnetic interference would disrupt the operation of electromechanical relays.

PropertyValue
Blocking Voltage (VP)
800
Load Current (Free Air) (ARMS)
3
AC Operating Range (V)
20 - 240
Operating Frequency Range (Hz)
20 - 500
Isolation Voltage (VRMS)
3750
Input Control Current (mA)
5
Turn-On Time (Typ / Max) (µs)
45 / -
Maximum Turn-Off Time (cycles)
0.5
IC Package Type
Power SOIC
  • Rapid Turn-on Switch Characteristic
  • Blocking Voltages 600 V and 800 V
  • Load Currents up to 3A
  • 5 mA Drive Input Sensitivity
  • TTL and CMOS Compatible Drive Input
  • Dc control and ac output
  • Optically Isolated I/O
  • High Noise Immunity
  • Machine Insertable

CPC1966BX8 Applications

Highlights Section

  • Programmable Control
  • Process Control
  • Power Control Panels
  • Remote Switching
  • Gas Pump Electronics
  • Contactors
  • Large Relay Control Circuits
  • Solenoids
  • Motor Control
  • Heater Controls

CPC1966BX8 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CPC1966BX8800V 3A 1-FORM-A OPTO SCR NON-ZERO CROSS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.