background-waves

CPC1998J

Product Status| Activei

CPC1998J

1-FORM-A OPTO SCR 800V 5A ZERO CROSS i4 | Series: Zero-Cross Turn-On Devices
info

The OptoMOS® line of power products uses dual power SCR outputs to produce an alternative to optocoupler and TRIAC circuits. These switches provide a blocking voltage of up to 800 V. In addition, tightly controlled zero-cross circuitry ensures switching of ac loads without the generation of transients. The input and output circuits are optically coupled to provide up to 5000 Vrms of isolation and noise immunity between control and load circuits. Long life and environmental integrity make these power switches ideal for controlling a variety of ac circuits in industrial environments where electromagnetic interference would disrupt the operation of electromechanical relays.

PropertyValue
Blocking Voltage (VP)
800
Load Current (Free Air) (ARMS)
5
Load Current (5°C/W Heat Sink) (ARMS)
20
Operating Frequency Range (Hz)
20 - 500
Isolation Voltage (VRMS)
2500
Input Control Current (mA)
5
Maximum Turn-Off Time (cycles)
0.5
IC Package Type
i4-PAC
  • Load currents up to 5 A
  • Voltage controlled devices available
  • Blocking voltage from 400 V to 800 V
  • 5 mA drive input sensitivity
  • Zero-crossing detection
  • Dc control and ac output
  • Optically isolated I/O
  • TTL and CMOS compatible
  • Low EMI and RFI generation
  • High noise immunity

CPC1998J Applications

Highlights Section

  • Programmable controls
  • Process controls
  • Power control panels
  • Remote switching
  • Gas pump electronics
  • Contactors
  • Large relay control circuits
  • Solenoids
  • Motor controls
  • Heater controls

CPC1998J Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CPC1998J1-FORM-A OPTO SCR 800V 5A ZERO CROSS i4Pdf IconCoC_RoHS9_CPC1998JPdf IconREACH_SVHC Declaration (Contain)_CPC1998JContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.