background-waves

CPC40055ST

Product Status| Activei

CPC40055ST

1-FORM-A AC ZERO CROSS CUR CNTRL 800V | Series: Zero-Cross Turn-On Devices
info

The OptoMOS® line of ac power relays uses dual power SCR outputs to produce an alternative to optocoupler and TRIAC circuits. These switches provide a blocking voltage of up to 800 V. In addition, tightly controlled zero-cross circuitry ensures switching of ac loads without the generation of transients. The input and output circuits are optically coupled to provide up to 2500 Vrms of isolation and noise immunity between control and load circuits. Long life and environmental integrity make these power switches ideal for controlling a variety of ac circuits in industrial environments where electromagnetic interference would disrupt the operation of electromechanical relays.

PropertyValue
Blocking Voltage (VP)
800
Load Current (Free Air) (ARMS)
5
Load Current (5°C/W Heat Sink) (ARMS)
20
Operating Frequency Range (Hz)
20 - 500
Isolation Voltage (VRMS)
2500
Input Control Current (mA)
5
Maximum Turn-Off Time (cycles)
0.5
IC Package Type
Super SIP
  • Load currents up to 5 Arms, free air
  • Load current up to 20 Arms with 5°C/W heat sink
  • 800 V blocking voltage
  • 0.35°C/W junction-to-case thermal impedance
  • 5 mA drive input sensitivity
  • Zero-crossing detection
  • Dc control and ac output
  • Optically isolated I/O
  • TTL and CMOS compatible
  • Low EMI and RFI generation

CPC40055ST Applications

Highlights Section

  • Programmable controls
  • Process controls
  • Power control panels
  • Remote switching
  • Gas pump electronics
  • Contactors
  • Large relay control circuits
  • Solenoids
  • Motor controls
  • Heater controls

CPC40055ST Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CPC40055ST1-FORM-A AC ZERO CROSS CUR CNTRL 800V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.