background-waves

CPC1056N

Product Status| Activei

CPC1056N

1-Form-A, OPTO MOSFET SEMICONDUCTOR IC | Series: 1-Form-A

The CPC1056N is a bidirectional single-pole, normally open (1-Form-A) solid-state relay in a 4-pin SOP package that employs optically coupled MOSFET technology to provide 1500 Vrms of input to output isolation.

The relay outputs are constructed with efficient MOSFET switches and a photovoltaic generator/driver that uses Littelfuse’s patented OptoMOS® architecture while the input, a highly efficient infrared LED, provides the optically coupled control.

Using Littelfuse’s state of the art double-molded vertical construction packaging, the CPC1056N offers board space savings of at least 20% over the competitor’s larger 4-pin SOP relay.

PropertyValue
Blocking Voltage (VP)
60
Load Current (mA)
75
On-Resistance (Ω)
10
Isolation Voltage (VRMS)
1500
Input Control Current (mA)
0.5
Off-State Leakage (µA)
1
Switching Speeds ton / toff (ms)
3 / 3
Output Capacitance (pF)
5
IC Package Type
4-pin SOP
  • 60 V, 75 mA capability
  • Input/output isolation 1500 Vrms
  • Compliant with EN50130-4 standard​
  • Ton/Toff = 3 ms
  • AC or DC load operation​
  • Low LED current of 0.5mA
  • TTL/CMOS compatible logic inputs​
  • Load current and voltage rating for PIR and security applications​
  • Meets basic galvanic isolation requirements ​
  • Simplifies qualification in security equipment​
  • Improved for faster switching
  • Can directly be controlled from microcontrollers
  • Bidirectional current flow capability versus unidirectional optocouplers​
  • No EMI/RFI generation compared to Mechanical Relays​

CPC1056N Applications

Highlights Section

  • PIR detectors
  • Instrumentation
  • Automatic test equipment
  • Medical equipment
  • Industrial controls
  • Utility meters
  • EV charging infrastructure

CPC1056N Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CPC1056N1-Form-A, OPTO MOSFET SEMICONDUCTOR IC
CPC1056NTR1-Form-A, OPTO MOSFET SEMICONDUCTOR IC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.