background-waves

CPC1343G

Product Status| Activei

CPC1343G

1-FORM-A, OPTOMOS, 60V, 0.8 OHMS, 4L DIP | Series: 1-Form-A

The OptoMOS® line of solid-state relays uses discrete semiconductor components and the patented OptoMOS® architecture to deliver fast, reliable, bounce-free switching in a compact design. From small single-pole, 4-pin relays to multi-pole and multi-function devices, OptoMOS® products are an ideal solid-state replacement for larger reed and electromechanical relays. Compared to these old electromagnetic technologies, our OptoMOS® relays offer significantly lower drive current, small package size, no susceptibility to magnetic interaction, and solid-state reliability. All of these are key requirements for the design of today's complex, low-power, multi-channel products.

The small 4-pin SOP relays combine our state-of-the-art double-molded, vertical-construction packaging with high performance to give you a reliable product with up to 20% savings in board space compared to other 4-pin SOP products. The dual-pole OptoMOS® relays combine two independent relays into a single 8-pin package, paving the way for designers to condense more functionality into a single component.

PropertyValue
Blocking Voltage (VP)
60
Load Current (mA)
900
On-Resistance (Ω)
0.8
Isolation Voltage (VRMS)
5000
Input Control Current (mA)
3
Off-State Leakage (µA)
1
Switching Speeds ton / toff (ms)
4 / 1
Output Capacitance (pF)
20
IC Package Type
4-Pin: DIP, SMT
  • 60 V, 900 mA continuous load current capability
  • Operating ambient temperature −40 ºC to + 105 ºC
  • Input/Output isolation 5000 VRMS
  • Fast switching Ton/Toff = 4 ms /1 ms
  • Low LED control current: IF max = 3 mA
  • Compatible with 24 VAC transformer voltage rating
  • Meets grade 2 temperature range
  • Meets reinforced galvanic isolation
  • Improved efficiency
  • Can be easily controlled from microcontrollers

CPC1343G Applications

Highlights Section

  • Instrumentation
  • Automatic test equipment
  • Medical equipment
  • Industrial controls
  • Utility meters

CPC1343G Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
CPC1343G1-FORM-A, OPTOMOS, 60V, 0.8 OHMS, 4L DIP
CPC1343GR1-FORM-A, OPTOMOS, 60V, 0.8 OHMS, 4L SMD
CPC1343GRTR1-FORM-A, OPTOMOS 60V 0.8 OHMS 4L SMD TR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Littelfuse CPC1343G NPI Video EN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Littelfuse CPC1343G NPI Video EN