background-waves

XSK0900DF042M076

Product Status| Activei

XSK0900DF042M076

| Series: Clamps
info
As well as the traditional bar spring and indicator clamping system to support the full range of semiconductor devices, we also have a range of low cost, high quality bar clamps to complement the range of Littelfuse high power semiconductor capsules. This range of high quality, precision clamps have a maximum force of up to 5000kgf (50kN) and is ideally suited for semiconductor devices up to 75mm Poleface diameter (126mm capsule diameter).

A two-rod system is used with Belleville washers to give even clamping force on the device. The pre-calibrated indicator eliminates the need for any special tools or torque wrenches. The insulator material has been specially selected to ensure the best performance of dielectric and mechanical compressive strength and also allows for high temperature operation up to 190°C junction temperature.

PropertyValue
Fixing Centers (mm)
54
Rod Size
M6
Force (kgf)
900
Max Cell Diameter (mm)
42
TJ Max (°C)
190
Nominal Distance Available for Clamping "Z" (mm)
76
Package Type
WC60

XSK0900DF042M076 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
XSK0900DF042M076

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.