background-waves

XSK3000DA087M120

Product Status| Activei

XSK3000DA087M120

| Series: Clamps
info
As well as the traditional bar spring and indicator clamping system to support the full range of semiconductor devices, we also have a range of low cost, high quality bar clamps to complement the range of Littelfuse high power semiconductor capsules. This range of high quality, precision clamps have a maximum force of up to 5000kgf (50kN) and is ideally suited for semiconductor devices up to 75mm Poleface diameter (126mm capsule diameter).

A two-rod system is used with Belleville washers to give even clamping force on the device. The pre-calibrated indicator eliminates the need for any special tools or torque wrenches. The insulator material has been specially selected to ensure the best performance of dielectric and mechanical compressive strength and also allows for high temperature operation up to 190°C junction temperature.

PropertyValue
Fixing Centers (mm)
102
Rod Size
M8
Force (kgf)
3000
Max Cell Diameter (mm)
87
TJ Max (°C)
190
Nominal Distance Available for Clamping "Z" (mm)
120
Package Type
WC61

XSK3000DA087M120 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
XSK3000DA087M120

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.