background-waves

P0366WC08A

Product Status| Activei

P0366WC08A

| Series: Fast Turn Off Capsule Type
info

The Littelfuse "P“ series of fast switching thyristors have a regenerative gate structure to ensure low switching losses and high di/dt performance. "P“ series devices are suitable for existing inverter, DC chopper drives, UPS and Pulse Power applications. In addition to pressure contact technology these devices offer low reverse recovery charge values, low forward switching losses and high reliability. These devices are not recommended for new designs. A new addition for 2017-18 is an M24 stud based assembly, with a current rating of 472A, voltage ratings up to 1600V and tq starting at 25µs.


For additional technical details, please contact support .

PropertyValue
VRRM-VDRM (V)
800
ITAV @ Tk=55 °C (A)
366
ITSM 10ms Half Sine Wave (A)
4700
I2t [Thy] (A2s)
110 x 10³
Tq (µs)
10
Qrr (µC)
25
Package Type
W8
V0 (V)
1.4
rS (mΩ)
0.67
RthJC 180° Sine Wave (K/W)
0.095

P0366WC08A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0366WC08A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.