background-waves

P1007LC08F

Product Status| Activei

P1007LC08F

| Series: Fast Turn Off Capsule Type
info

The Littelfuse "P“ series of fast switching thyristors have a regenerative gate structure to ensure low switching losses and high di/dt performance. "P“ series devices are suitable for existing inverter, DC chopper drives, UPS and Pulse Power applications. In addition to pressure contact technology these devices offer low reverse recovery charge values, low forward switching losses and high reliability. These devices are not recommended for new designs. A new addition for 2017-18 is an M24 stud based assembly, with a current rating of 472A, voltage ratings up to 1600V and tq starting at 25µs.


For additional technical details, please contact support .

PropertyValue
VRRM-VDRM (V)
800
ITAV @ Tk=55 °C (A)
1007
ITSM 10ms Half Sine Wave (A)
9500
I2t [Thy] (A2s)
451 x 10³
Tq (µs)
30
Qrr (µC)
400
Package Type
W10
V0 (V)
1.509
rS (mΩ)
0.265
RthJC 180° Sine Wave (K/W)
0.032

P1007LC08F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P1007LC08F

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.