background-waves

Series: Fast Turn Off Stud Type

Fast Switching Thyristors
Product Status| Activei
info

The Littelfuse "P“ series of fast switching thyristors have a regenerative gate structure to ensure low switching losses and high di/dt performance. "P“ series devices are suitable for existing inverter, DC chopper drives, UPS and Pulse Power applications. In addition to pressure contact technology these devices offer low reverse recovery charge values, low forward switching losses and high reliability. These devices are not recommended for new designs. A new addition for 2017-18 is an M24 stud based assembly, with a current rating of 472A, voltage ratings up to 1600V and tq starting at 25µs.

Fast Turn Off Stud Type Parts

FiltersFilters