background-waves

R0472YC16EKER

Product Status| Activei

R0472YC16EKER

| Series: Fast Turn Off Stud Type
info

The Littelfuse "P“ series of fast switching thyristors have a regenerative gate structure to ensure low switching losses and high di/dt performance. "P“ series devices are suitable for existing inverter, DC chopper drives, UPS and Pulse Power applications. In addition to pressure contact technology these devices offer low reverse recovery charge values, low forward switching losses and high reliability. These devices are not recommended for new designs. A new addition for 2017-18 is an M24 stud based assembly, with a current rating of 472A, voltage ratings up to 1600V and tq starting at 25µs.


For additional technical details, please contact support .

PropertyValue
VRRM-VDRM (V)
1600
ITAV @ Tc=55 °C (A)
240
ITSM 10ms Half Sine Wave (A)
4000
I2t [Thy] (A2s)
80 x 10³
Tq (µs)
25
Qrr (µC)
155
Package Type
W115
V0 (V)
1.648
rS (mΩ)
1.125
RthJC 180° Sine Wave (K/W)
0.1249

R0472YC16EKER Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
R0472YC16EKER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.