background-waves

H0500KC25Y

Product Status| Activei

H0500KC25Y

| Series: Gate Turn Off Thyristor Capsule Type
info

Littelfuse offers a broad range of high specification devices with voltage ratings to 4.5kV (2.8kV DC link) and controllable current ratings of up to 4kA are available to meet the toughest demands in applications such as traction propulsion and auxiliaries, AC industrial drives, FACT‘s and active VAr controllers. Offering both symmetrical devices for applications with a reverse blocking requirement e.g. current sourced inverters and asymmetric blocking devices for applications where no reverse blocking requirement exists e.g. voltage sourced inverters. Gate Turn-off Thyristors are still the component of choice when it comes to very high power converters and we remain totally committed to this technology for the foreseeable future with an active program for continued product improvement.


For additional technical details, please contact support .

PropertyValue
VDRM (V)
2500
VRRM (V)
100
ITGQ (A)
500
Snubber Capacitor
1
ITAV @ Tk=55 °C (A)
280
ITSM 10ms Half Sine Wave (kA)
3
I2t [Thy] (kA2s)
45 x 10³
TJ Max (°C)
125
Package Type
W34
tgt (µs)
2
Turn-off Time (µs)
5
On-state Voltage Drop VT (V)
3.2
RthJK 180 °C Sine Wave (K/W)
0.065

H0500KC25Y Resources