background-waves

Series: Gate Turn Off Thyristor Stud Type

Symmetrical Blocking GTO Thyristors
Product Status| Activei
info

Littelfuse offers a broad range of high specification devices with voltage ratings to 4.5kV (2.8kV DC link) and controllable current ratings of up to 4kA are available to meet the toughest demands in applications such as traction propulsion and auxiliaries, AC industrial drives, FACT‘s and active VAr controllers. Offering both symmetrical devices for applications with a reverse blocking requirement e.g. current sourced inverters and asymmetric blocking devices for applications where no reverse blocking requirement exists e.g. voltage sourced inverters. Gate Turn-off Thyristors are still the component of choice when it comes to very high power converters and we remain totally commited to this technology for the foreseeable future with an active program for continued product improvement.