background-waves

K3745EA600

Product Status| Activei

K3745EA600

| Series: MVT Capsule Type
info

Medium voltage applications place additional demands on phase controlled thyristors. To meet these demands we have developed a comprehensive range of thyristors optimised for medium voltage applications and series operation. As voltages increase, so do switching losses and turn-off time to a point where they become significant in line frequency applications. Our patented distributed gate architecture ensures excellent switching performance over a wide range of voltage, current and di/dt. Device lifetime is also engineered to achieve an optimum balance between conduction losses, commutation losses and turn-off time to give maximum power handling from line frequency to 400Hz. This also gives significant benefits when series or parallel connection of devices is required. Medium voltage thyristors are available from 3.2kV up to 6.5kV with silicon diameters from 38mm to 96mm making them particularly suitable for high power converters such as medium voltage DC drives, medium voltage soft starts and utility applications such as HVDC, static VAr compensators, excitation and transfer switches.


For additional technical details, please contact support .

PropertyValue
VRRM-VDRM (V)
6000
ITAV @ Tk=55 °C (A)
3700
ITSM 10ms Half Sine Wave (A)
42000
I2t [Thy] (A2s)
8.82 x 10⁶
Tq (µs)
1350-1650
Qrr (µC)
12500
TJ Max (°C)
125
Package Type
W107
V0 (V)
1.32
rS (mΩ)
0.27
RthJK 180 °C Sine Wave (K/W)
0.00515
RthJK 120° Rect (K/W)
0.00538

K3745EA600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
K3745EA600

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.