background-waves

N1449QL200

Product Status| Activei

N1449QL200

| Series: PCT Capsule Type
info

Littelfuse provides one of the most comprehensive ranges of standard phase control thyristors in the industry. Devices with voltage ranges from 400V to 6500V are available, making them suitable for applications with line voltages from 230V to over 1000V (higher voltage applications are now served by our range of Medium Voltage Thyristors). Littelfuse is a leading supplier of phase control products into demanding markets such as industrial DC drives, controlled rectifiers, marine/rail propulsion systems, wind power converters, electrochemical power supplies and soft starters. These devices are optimised to give low conduction losses and are primarily intended for applications with line frequencies up to 400Hz. The Wespack outline (WPxx) is an innovative concept in phase control thyristors for applications requiring devices rated to 2200V. It gives the maximum power rating for weight and volume without compromising on quality and reliability. It also gives the maximum current rating and lowest thermal resistance for the package size.


For additional technical details, please contact support .

PropertyValue
VRRM-VDRM (V)
2000
ITAV @ Tk=55 °C (A)
1410
ITSM 10ms Half Sine Wave (A)
17300
I2t [Thy] (A2s)
1.50 x 10⁶
TJ Max (°C)
125
Package Type
WP6
V0 (V)
1.06
rS (mΩ)
0.317
RthJK 180 °C Sine Wave (K/W)
0.023
RthJK 120° Rect (K/W)
0.0272

N1449QL200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
N1449QL200

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.